54.14.4 GMAC Characteristics
Timing Conditions
| Symbol | Description | Condition | Min. | Max. | Units |
|---|---|---|---|---|---|
| CL | Load Capacitance | VDD=3.3V | 0 | 20 | pF |
Timing Constraints
The GMAC must be constrained so as to satisfy the timings of standards given the following two tables, in MAX corner.
| Symbol | Parameter | Min. | Max. | Units |
|---|---|---|---|---|
| GMAC1 | Setup for GMDIO from GMDC rising | 10 | - | ns |
| GMAC2 | Hold for GMDIO from GMDC rising | 10 | - | |
| GMAC3 | GMDIO toggling from GMDC falling | 0(1) | 10(1) |
Note:
- For GMAC output signals, min. and max. access times are defined:
- The min. access time is the time between the GMDC falling edge and the signal change.
- The max. access time is the time between the GMDC falling edge and the signal stabilizes.
MII Mode
| Symbol | Parameter | Min | Max | Unit |
|---|---|---|---|---|
| GMAC4 | Setup for GCOL from GTXCK rising | 10 | – | ns |
| GMAC5 | Hold for GCOL from GTXCK rising | 10 | – | |
| GMAC6 | Setup for GCRS from GTXCK rising | 10 | – | |
| GMAC7 | Hold for GCRS from GTXCK rising | 10 | – | |
| GMAC8 | GTXER toggling from GTXCK rising | 10 | 25 | |
| GMAC9 | GTXEN toggling from GTXCK rising | 10 | 25 | |
| GMAC10 | GTX toggling from GTXCK rising | 10 | 25 | |
| GMAC11 | Setup for GRX from GRXCK | 10 | – | |
| GMAC12 | Hold for GRX from GRXCK | 10 | – | |
| GMAC13 | Setup for GRXER from GRXCK | 10 | – | |
| GMAC14 | Hold for GRXER from GRXCK | 10 | – | |
| GMAC15 | Setup for GRXDV from GRXCK | 10 | – | |
| GMAC16 | Hold for GRXDV from GRXCK | 10 | – |
RMIII Mode
| Symbol | Parameter | Min. | Max. | Units |
|---|---|---|---|---|
| GMAC21 | ETXEN toggling from EREFCK rising | 2 | 16 | ns |
| GMAC22 | ETX toggling from EREFCK rising | 2 | 16 | |
| GMAC23 | Setup for ERX from EREFCK rising | 4 | - | |
| GMAC24 | Hold for ERX from EREFCK rising | 2 | - | |
| GMAC25 | Setup for ERXER from EREFCK rising | 4 | - | |
| GMAC26 | Hold for ERXER from EREFCK rising | 2 | - | |
| GMAC27 | Setup for ECRSDV from EREFCK rising | 4 | - | |
| GMAC28 | Hold for ECRSDV from EREFCK rising | 2 | - |