54.14.7 TC - Timer Counter Electrical Specifications
| AC CHARACTERISTICS | Standard Operating Conditions: VDDIO=VDDANA = 1.71 V to 3.63V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +125°C | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics(1) | Min. | Typical | Max. | Units | Conditions |
| TC1 | TCINLOW | Capture TCx Input Low Time | 2/ fGCLK_TCx | — | — | ns | VDDIOx(min) and meet TC5 spec |
| TC3 | TCINHIGH | Capture TCx Input High Time | 2/ fGCLK_TCx | — | — | ns | VDDIOx(min) and meet TC5 spec |
| TC5 | TCINPERIOD | Capture Input Period | 4/ fGCLK_TCx | — | — | ns | VDDIOx(min) |
| TC7 | TCOUTLOW | Compare TCx Output Low Time | 1/ fGCLK_TCx | — | — | ns | VDDIOx(min) and meet TC11 spec |
| TC9 | TCOUTHIGH | Compare TCx Output High Time | 1/ fGCLK_TCx | — | — | ns | VDDIOx(min) and meet TC11 spec |
| TC11 | TCOUTPERIOD | Compare Output Period | 2/ fGCLK_TCx | — | — | ns | VDDIOx(min) |
| TC13 | fGCLK_TCx | GCLK clock for TCx | — | — | 200 100 | MHz | VDDIOx(min), for TC0,1,2,3
VDDIOx(min), for TC4,5,6,7 |
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.