2.6.2 AXI Transactions
(Ask a Question)The following timing diagrams illustrate the operation of the DDR controller with the AXI interface. The Micron DDR3 16-bit memory model is used to perform the read and write transactions.
The following timing diagrams illustrate the operation of the DDR controller with the AXI interface. The Micron DDR3 16-bit memory model is used to perform the read and write transactions.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.