5.5.4 QDR Resource Utilization

This section provides the post-Synthesis QDR resource utilization reports from Libero® SoC for the following QDR configurations.
  • For data width = 18-bit, address width = 22-bit, burst size = 4, and Simulation mode = RTL—Fast, see Figure 5-18.
  • For data width = 18-bit, address width = 21-bit, burst size = 4, and Simulation mode = RTL—Full, see Figure 5-19.
  • For data width = 36-bit, address width = 21-bit, burst size = 4, and Simulation mode = RTL—Full, see Figure 5-20.
  • For data width = 9-bit, address width = 21-bit, burst size = 4, and Simulation mode = RTL—Full, see Figure 5-21.
  • For data width = 9-bit, address width = 21-bit, burst size = 4, and Simulation mode = BFM, see Figure 5-22.
  • For data width = 18-bit, address width = 21-bit, burst size = 4, and Simulation mode = BFM, see Figure 5-23.
  • For data width = 36-bit, address width = 21-bit, burst size = 4, and Simulation mode = BFM, see Figure 5-24.
The following figure shows the QDR resource utilization report for 18-bit data width and RTL—Fast mode.
Figure 5-18. QDR Resource Utilization 1
The following figure shows the QDR resource utilization report for 18-bit data width and RTL—Full mode.
Figure 5-19. QDR Resource Utilization 2
The following figure shows the QDR resource utilization report for 36-bit data width and RTL—Full mode.
Figure 5-20. QDR Resource Utilization 3
The following figure shows the QDR resource utilization report for 9-bit data width and RTL—Full mode.
Figure 5-21. QDR Resource Utilization 4
The following figure shows the QDR resource utilization report for 9-bit data width and BFM mode.
Figure 5-22. QDR Resource Utilization 5
The following figure shows the QDR resource utilization report for 18-bit data width and BFM mode.
Figure 5-23. QDR Resource Utilization 6
The following figure shows the QDR resource utilization report for 36-bit data width and BFM mode.
Figure 5-24. QDR Resource Utilization 7