72.17 UDPHS Endpoint Clear Status Register (Control, Bulk, Interrupt Endpoints) (Default Mode)
This register view is relevant only if UDPHS_EPTCFGx.EPT_TYPE = 0x0, 0x2 or 0x3.
For additional information, see UDPHS_EPTSTAx.
Name: | UDPHS_EPTCLRSTAx (DEFAULT_MODE) |
Offset: | 0x0118 + n*0x20 [n=0..15] |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NAK_OUT | NAK_IN | STALL_SNT | RX_SETUP | TX_COMPLT | RXRDY_TXKL | ||||
Access | W | W | W | W | W | W | |||
Reset | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TOGGLESQ | FRCESTALL | ||||||||
Access | W | W | |||||||
Reset | – | – |
Bit 15 – NAK_OUT NAKOUT Clear
Value | Description |
---|---|
0 | No effect. |
1 | Clear the NAK_OUT flag of UDPHS_EPTSTAx. |
Bit 14 – NAK_IN NAKIN Clear
Value | Description |
---|---|
0 | No effect. |
1 | Clear the NAK_IN flags of UDPHS_EPTSTAx. |
Bit 13 – STALL_SNT Stall Sent Clear
Value | Description |
---|---|
0 | No effect. |
1 | Clear the STALL_SNT flags of UDPHS_EPTSTAx. |
Bit 12 – RX_SETUP Received SETUP Clear
Value | Description |
---|---|
0 | No effect. |
1 | Clear the RX_SETUP flags of UDPHS_EPTSTAx. |
Bit 10 – TX_COMPLT Transmitted IN Data Complete Clear
Value | Description |
---|---|
0 | No effect. |
1 | Clear the TX_COMPLT flag of UDPHS_EPTSTAx. |
Bit 9 – RXRDY_TXKL Received OUT Data Clear
Value | Description |
---|---|
0 | No effect. |
1 | Clear the RXRDY_TXKL flag of UDPHS_EPTSTAx. |
Bit 6 – TOGGLESQ Data Toggle Clear
For OUT endpoints, the next received packet should be a DATA0.
For IN endpoints, the next packet will be sent with a DATA0 PID.
Value | Description |
---|---|
0 | No effect. |
1 | Clear the PID data of the current bank |
Bit 5 – FRCESTALL Stall Handshake Request Clear
Value | Description |
---|---|
0 | No effect. |
1 | Clear the STALL request. The next packets from host will not be STALLed. |