72.11 UDPHS Endpoint Control Disable Register (Control, Bulk, Interrupt Endpoints) (Default Mode)
This register view is relevant only if UDPHS_EPTCFGx.EPT_TYPE = 0x0, 0x2 or 0x3.
For additional information, see UDPHS_EPTCTLx.
Name: | UDPHS_EPTCTLDISx (DEFAULT_MODE) |
Offset: | 0x0108 + n*0x20 [n=0..15] |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SHRT_PCKT | |||||||||
Access | W | ||||||||
Reset | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
BUSY_BANK | |||||||||
Access | W | ||||||||
Reset | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NAK_OUT | NAK_IN | STALL_SNT | RX_SETUP | TXRDY | TX_COMPLT | RXRDY_TXKL | ERR_OVFLW | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NYET_DIS | INTDIS_DMA | AUTO_VALID | EPT_DISABL | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Bit 31 – SHRT_PCKT Short Packet Interrupt Disable
For IN endpoints: Never automatically add a zero length packet at end of DMA transfer.
For OUT endpoints:
Value | Description |
---|---|
0 | No effect. |
1 | Disable Short Packet Interrupt. |
Bit 18 – BUSY_BANK Busy Bank Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable Busy Bank Interrupt. |
Bit 15 – NAK_OUT NAKOUT Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable NAKOUT Interrupt. |
Bit 14 – NAK_IN NAKIN Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable NAKIN Interrupt. |
Bit 13 – STALL_SNT Stall Sent Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable Stall Sent Interrupt. |
Bit 12 – RX_SETUP Received SETUP Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable RX_SETUP Interrupt. |
Bit 11 – TXRDY TX Packet Ready Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable TX Packet Ready/Transaction Error Interrupt. |
Bit 10 – TX_COMPLT Transmitted IN Data Complete Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable Transmitted IN Data Complete Interrupt. |
Bit 9 – RXRDY_TXKL Received OUT Data Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable Received OUT Data Interrupt. |
Bit 8 – ERR_OVFLW Overflow Error Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable Overflow Error Interrupt. |
Bit 4 – NYET_DIS NYET Enable (Only for High Speed Bulk OUT endpoints)
Value | Description |
---|---|
0 | No effect. |
1 | Let the hardware handle the handshake response for the High Speed Bulk OUT transfer. |
Bit 3 – INTDIS_DMA Interrupts Disable DMA
Value | Description |
---|---|
0 | No effect. |
1 | Disable the “Interrupts Disable DMA”. |
Bit 1 – AUTO_VALID Packet Auto-Valid Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable this bit to not automatically validate the current packet. |
Bit 0 – EPT_DISABL Endpoint Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable endpoint. |