The following configuration values are valid for all listed bit names of this
register:
0: No effect.
1: Enables the corresponding interrupt.
Name:
I2SMCC_IERA
Offset:
0x10
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
RXROVF3
RXLOVF3
RXROVF2
RXLOVF2
RXROVF1
RXLOVF1
RXROVF0
RXLOVF0
Access
W
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
–
Bit
23
22
21
20
19
18
17
16
RXRRDY3
RXLRDY3
RXRRDY2
RXLRDY2
RXRRDY1
RXLRDY1
RXRRDY0
RXLRDY0
Access
W
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
–
Bit
15
14
13
12
11
10
9
8
TXRUNF3
TXLUNF3
TXRUNF2
TXLUNF2
TXRUNF1
TXLUNF1
TXRUNF0
TXLUNF0
Access
W
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
–
Bit
7
6
5
4
3
2
1
0
TXRRDY3
TXLRDY3
TXRRDY2
TXLRDY2
TXRRDY1
TXLRDY1
TXRRDY0
TXLRDY0
Access
W
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
–
Bits 25, 27, 29, 31 – RXROVFx I2S Receive Right x or TDM Channel [2x]+1 Overrun Interrupt Enable
Bits 24, 26, 28, 30 – RXLOVFx I2S Receive Left x or TDM Channel 2x Overrun Interrupt Enable
Bits 17, 19, 21, 23 – RXRRDYx I2S Receive Right x or TDM Channel [2x]+1 Ready Interrupt Enable
Bits 16, 18, 20, 22 – RXLRDYx I2S Receive Left x or TDM Channel 2x Ready Interrupt Enable
Bits 9, 11, 13, 15 – TXRUNFx I2S Transmit Right x or TDM Channel [2x]+1 Underrun Interrupt Enable
Bits 8, 10, 12, 14 – TXLUNFx I2S Transmit Left x or TDM Channel 2x Underrun Interrupt Enable
Bits 1, 3, 5, 7 – TXRRDYx I2S Transmit Right x or TDM Channel [2x]+1 Ready Interrupt Enable
Bits 0, 2, 4, 6 – TXLRDYx I2S Transmit Left x or TDM Channel 2x Ready Interrupt Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.