45.7.17 I2SMCC Transmitter Holding Left x Register
Name: | I2SMCC_THLxR |
Offset: | 0x60 + x*0x08 [x=0..3] |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
THL[31:24] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
THL[23:16] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
THL[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
THL[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bits 31:0 – THL[31:0] Transmitter Holding Left
Next data word to be transmitted on the left channel on wire x in I2S mode or the xth TDM channel multiplied by 2 after the current word if TXLRDYx is not set. If I2SMCC_MRA.DATALENGTH specifies fewer than 32 bits, data is right-justified in the THL field.