30.6.8 OTPC Interrupt Status Register
Name: | OTPC_ISR |
Offset: | 0x1C |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SECE | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
KBERR | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
HDERR | COERR | CKERR | EORF | EOH | EOF | EOR | |||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WERR | IVERR | LKERR | PGERR | EOKT | EOI | EOL | EOP | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 28 – SECE Security and/or Safety Event (cleared on read)
Value | Description |
---|---|
0 | No security or safety event occurred since the last read of OTPC_ISR. |
1 | One or more safety or security event occurred since the last read of OTPC_ISR. For details on the event, see OTPC_WPSR. |
Bit 16 – KBERR Key Bus Error (cleared on read)
Value | Description |
---|---|
0 | No error happened on the key bus since the last read of OTPC_ISR. |
1 | An error happened on the key bus since the last read of OTPC_ISR. |
Bit 14 – HDERR Hide Error (cleared on read)
Value | Description |
---|---|
0 | No hiding error occurred since the last read of OTPC_ISR. |
1 | A hiding error occurred since the last read of OTPC_ISR. |
Bit 13 – COERR Corruption Error (cleared on read)
Value | Description |
---|---|
0 | No corruption occurred during the last start-up since the last read of OTPC_ISR. |
1 | A corruption occurred since the last read of OTPC_ISR. |
Bit 12 – CKERR Checksum Check Error (cleared on read)
Value | Description |
---|---|
0 | No checksum check failure occurred during last reading sequence since the last read of OTPC_ISR. |
1 | A checksum check failure occurred since the last read of OTPC_ISR. |
Bit 11 – EORF End Of Refresh (cleared on read)
Value | Description |
---|---|
0 | No refresh sequence completion since the last read of OTPC_ISR. |
1 | At least one refresh sequence completion since the last read of OTPC_ISR. |
Bit 10 – EOH End Of Hide (cleared on read)
Value | Description |
---|---|
0 | No hiding sequence completion since the last read of OTPC_ISR. |
1 | At least one hiding sequence completion since the last read of OTPC_ISR. |
Bit 9 – EOF End Of Flush (cleared on read)
Value | Description |
---|---|
0 | No flush of the temporary registers since the last read of OTPC_ISR. |
1 | At least one flush hof the temporary registers has been completed since the last read of OTPC_ISR. |
Bit 8 – EOR End Of Read (cleared on read)
Value | Description |
---|---|
0 | No reading sequence completion since the last read of OTPC_ISR. |
1 | At least one reading sequence completion since the last read of OTPC_ISR. |
Bit 7 – WERR Write Error (cleared on read)
Value | Description |
---|---|
0 | No write error occurred since the last read of OTPC_ISR. |
1 | A write error occurred since the last read of OTPC_ISR. |
Bit 6 – IVERR Invalidation Error (cleared on read)
Value | Description |
---|---|
0 | No invalidation failure occurred during last invalidation sequence since the last read of OTPC_ISR. |
1 | An invalidation failure occurred since the last read of OTPC_ISR. |
Bit 5 – LKERR Locking Error (cleared on read)
Value | Description |
---|---|
0 | No locking failure occurred during last locking sequence since the last read of OTPC_ISR. |
1 | A locking failure occurred since the last read of OTPC_ISR. |
Bit 4 – PGERR Programming Error (cleared on read)
Value | Description |
---|---|
0 | No programming failure occurred during last programming sequence since the last read of OTPC_ISR. |
1 | A programming failure occurred since the last read of OTPC_ISR. |
Bit 3 – EOKT End Of Key Transfer (cleared on read)
Value | Description |
---|---|
0 | No key transfer completion since the last read of OTPC_ISR. |
1 | At least one key transfer has been completed on the host key bus since the last read of OTPC_ISR. |
Bit 2 – EOI End Of Invalidation (cleared on read)
Value | Description |
---|---|
0 | No invalidation sequence completion since the last read of OTPC_ISR. |
1 | At least one invalidation sequence completion since the last read of OTPC_ISR. |
Bit 1 – EOL End Of Locking (cleared on read)
Value | Description |
---|---|
0 | No locking sequence completion since the last read of OTPC_ISR. |
1 | At least one locking sequence completion since the last read of OTPC_ISR. |
Bit 0 – EOP End Of Programming (cleared on read)
Value | Description |
---|---|
0 | No programming sequence completion since the last read of OTPC_ISR. |
1 | At least one programming sequence completion since the last read of OTPC_ISR. |