30.6.13 OTPC Secure Custom Address Register

This register can only be read in the Secure world.

Name: OTPC_SCAR
Offset: 0x38
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 SCADDR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 SCADDR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – SCADDR[15:0] Secure Custom Address

This field represents the address of the “Custom” special packet (Secure packet).