30.6.6 OTPC Interrupt Disable Register
This register can only be written if the WPITEN bit is cleared in the OTPC Write Protection Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Disables the corresponding interrupt.
Name: | OTPC_IDR |
Offset: | 0x14 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | SECE | | | | | |
Access | | | | W | | | | | |
Reset | | | | – | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | KBERR | |
Access | | | | | | | | W | |
Reset | | | | | | | | – | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | HDERR | COERR | CKERR | EORF | EOH | EOF | EOR | |
Access | | W | W | W | W | W | W | W | |
Reset | | – | – | – | – | – | – | – | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WERR | IVERR | LKERR | PGERR | EOKT | EOI | EOL | EOP | |
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – | |
Bit 28 – SECE Security and/or Safety Event Interrupt Disable
Bit 16 – KBERR Key Bus Error Interrupt Disable
Bit 14 – HDERR Hide Error Interrupt Disable
Bit 13 – COERR Corruption Error Interrupt Disable
Bit 12 – CKERR Checksum Check Error Interrupt Disable
Bit 11 – EORF End Of Refresh Interrupt Disable
Bit 10 – EOH End Of Hide Interrupt Disable
Bit 9 – EOF End Of Flush Interrupt Disable
Bit 8 – EOR End Of Read Interrupt Disable
Bit 7 – WERR Write Error Interrupt Disable
Bit 6 – IVERR Invalidation Error Interrupt Disable
Bit 5 – LKERR Locking Error Interrupt Disable
Bit 4 – PGERR Programming Error Interrupt Disable
Bit 3 – EOKT End Of Key Transfer Interrupt Disable
Bit 2 – EOI End Of Invalidation Interrupt Disable
Bit 1 – EOL End Of Locking Interrupt Disable
Bit 0 – EOP End Of Programming Interrupt Disable