30.6.3 OTPC Address Register
Name: | OTPC_AR |
Offset: | 0x08 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
INCRT | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DADDR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 16 – INCRT Increment Type
Value | Name | Description |
---|---|---|
0 | AFTER_READ | Increment DADDR after a read of OTPC_DR. |
1 | AFTER_WRITE | Increment DADDR after a write of OTPC_DR. |
Bits 7:0 – DADDR[7:0] Data Address
This field represents the word address of the payload to access through the OTPC_DR register.