30.6.1 OTPC Control Register
This register can only be written if the WPCTEN bit is cleared in the OTPC Write Protection Mode Register.
Name: | OTPC_CR |
Offset: | 0x00 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
KEY[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
KEY[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
REFRESH | KBSTOP | KBSTART | |||||||
Access | W | W | W | ||||||
Reset | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FLUSH | READ | HIDE | INVLD | CKSGEN | PGM | ||||
Access | W | W | W | W | W | W | |||
Reset | – | – | – | – | – | – |
Bits 31:16 – KEY[15:0] Programming Key
This field must be written with the correct key code (0x7167) to allow programming, checksum generation, packet invalidation or packet hiding.
Bit 15 – REFRESH Refresh the Area
Value | Description |
---|---|
0 | No effect. |
1 | Starts a refresh of the area. |
Bit 9 – KBSTOP Key Bus Transfer Stop
Value | Description |
---|---|
0 | No effect. |
1 | Stops an on-going transfer on the host key bus. |
Bit 8 – KBSTART Key Bus Transfer Start
Value | Description |
---|---|
0 | No effect. |
1 | Starts a transfer through the host key bus. |
Bit 7 – FLUSH Flush Temporary Registers
Value | Description |
---|---|
0 | No effect. |
1 | Starts a flush of the temporary registers used to store the packet payload. |
Bit 6 – READ Read Packet
Value | Description |
---|---|
0 | No effect. |
1 | Starts a read sequence of the selected packet. |
Bit 4 – HIDE Hide Packet
Value | Description |
---|---|
0 | No effect. |
1 | The selected packet is not readable anymore until the next reset. |
Bit 2 – INVLD Invalidate Packet
Value | Description |
---|---|
0 | No effect. |
1 | Invalidates the selected packet. |
Bit 1 – CKSGEN Generate Checksum
Value | Description |
---|---|
0 | No effect. |
1 | Generates and programs the selected packet checksum. This action also locks the packet. |
Bit 0 – PGM Program Packet
Value | Description |
---|---|
0 | No effect. |
1 | The selected packet is written. |