74.7.6 Slow RC Oscillator

Table 74-50. Slow RC Oscillator Characteristics
Symbol Parameter Conditions Min Max Unit
VBAT Supply voltage range (VBAT)(1) VIT- 3.6 V
fSLOWRC Frequency accuracy VBAT = 3.3V, TJ = 0 to +50°C 30.5 33.5 kHz
VBAT = VIT- to 3.6V, over the applicable TJ range 29 37 kHz
VBAT = VIT- to 3.6V, TJ = -40 to +105°C 29 35 kHz
Note:
  1. In this table, VIT- refers to the negative-going input threshold voltage of the VBAT POR (see the table VBAT POR Characteristics). The operation of the backup section of the device, and in particular of the slow RC oscillator, is granted down to the VBAT POR VIT- threshold.