74.7.7 Main RC Oscillator

Table 74-51. Main RC Oscillator Characteristics
Symbol Parameter Conditions Min Max Unit
VDDIN33 Supply voltage range (VDDIN33) (1) 3.0 3.6 V
IDDIN33 Current consumption (VDDIN33)(2) 200 μA
tSTART Start-up time(2) 15 μs
f0 Nominal output frequency 12 MHz
fACC Output frequency accuracy 0°C < TJ < +50°C ±2 %
-20°C < TJ < +70°C(2) ±3 %
Over the applicable TJ range ±5 %
df/dV Output frequency drift with VDDIN33(2) VDDIN33: 3.0V to 3.6V 0.01 % / V
Duty Output duty cycle 45 55 %
Note:
  1. This oscillator is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data