74.7.8 32.768 kHz Crystal Oscillator

Table 74-52. 32.768 kHz Crystal Oscillator Characteristics
Symbol Parameter Conditions Min Max Unit
VBAT Supply voltage range (VBAT)(1) VIT- 3.6 V
IVBAT Current consumption (VBAT)(2) 3.1 μA
tSTART Start-up time(2) RS(3) < 50 kΩ CM = 0.6fF 3.7 s
CM = 3fF 0.8 s
RS(3) < 90 kΩ CM = 0.6fF 5.0 s
CM = 3fF 1.0 s
fOSC Operating frequency 32.768 kHz
Duty Duty cycle(2) 40 60 %
RF Internal resistor(2) Between XIN32 and XOUT32 6
CPARA32K Internal parasitic capacitance(2) Between XIN32 and XOUT32 2 pF
Note:
  1. In this table, VIT- refers to the negative-going input threshold voltage of the VBAT POR (see Table 74-49). Operation of the device backup section is granted down to the VBAT POR VIT- threshold.
  2. Simulation data
  3. RS is the crystal’s equivalent series resistor.
Figure 74-44. 32.768 kHz Crystal Oscillator

CLEXT32K = 2x(CCRYSTAL – CPARA32K – CPCB / 2)

where CPCB is the single-ended (ground-referenced) parasitic capacitance of the printed circuit board (PCB) on XIN32 and XOUT32 tracks. As an example, if the crystal is specified for a 12.5 pF load, with CPCB = 1 pF (on XIN32 and on XOUT32), CLEXT32K = 2 x (12.5 - 2 - 0.5) = 20 pF.

The following table summarizes recommendations for 32.768 kHz crystal selection.

Table 74-53. Recommended 32.768 kHz Crystal Characteristics
Symbol Parameter Conditions Min Max Unit
CCRYSTAL Crystal load capacitance As specified by the crystal manufacturer 6 12.5 pF
RS Equivalent series resistor 90
CM Motional capacitance 0.6 3 fF
CSHUNT Shunt capacitance 0.6 2 pF
PON Drive level 0.2 μW