48.7.8 SPDIF Transmitter Interrupt Disable
Register
This register can only be written if the WPITEN bit is cleared in the SPDIFTX Write Protection Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Disables the corresponding interrupt.
Name: | SPDIFTX_IDR |
Offset: | 0x18 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | BEND | | | SECE | | | |
Access | | | W | | | W | | | |
Reset | | | – | | | – | | | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UDRDY | CSRDY | TXOVR | TXUDR | TXCHUNK | TXFULL | TXEMPTY | TXRDY | |
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – | |
Bit 13 – BEND Block End Interrupt Disable
Bit 10 – SECE Security Report Interrupt Disable
Bit 7 – UDRDY User Data Ready Interrupt Disable
Bit 6 – CSRDY Channel Status Ready Interrupt Disable
Bit 5 – TXOVR Transmit Over Flow Interrupt Disable
Bit 4 – TXUDR Transmit Under Flow Interrupt Disable
Bit 3 – TXCHUNK Transmit FIFO Chunk Size Empty Interrupt Disable
Bit 2 – TXFULL Transmit FIFO Full Interrupt Disable
Bit 1 – TXEMPTY Transmit FIFO Empty Interrupt Disable
Bit 0 – TXRDY Transmit Ready Interrupt Disable