48.7.17 SPDIF Transmitter Write Protection Status Register

Name: SPDIFTX_WPSR
Offset: 0xE4
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
       SWETYP[1:0] 
Access RR 
Reset 00 
Bit 2322212019181716 
 WPVSRC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 WPVSRC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
     SWE  WPVS 
Access RR 
Reset 00 

Bits 25:24 – SWETYP[1:0] Software Error Type (cleared on read)

ValueNameDescription
0 READ_WO A write-only register has been read (warning).
1 WRITE_RO A write access has been performed on a read-only register (warning).
2 UNDEF_RW Access to an undefined address (warning).

Bits 23:8 – WPVSRC[15:0] Write Protection Violation Source

When WPVS = 1, WPVSRC indicates the register address offset at which a write access has been attempted.

When SWE = 1 and WPVS=0, WPVSRC indicates the offset at which the incorrect access has been performed.

Bit 3 – SWE Software Control Error (cleared on read)

ValueDescription
0 No software error has occurred since the last read of SPDIFTX_WPSR.
1 A software error has occurred since the last read of SPDIFTX_WPSR. The field SWETYP details the type of software error; the associated incorrect software access is reported in the field WPVSRC (if WPVS=0).

Bit 0 – WPVS Write Protection Violation Status (cleared on read)

ValueDescription
0 No write protection violation has occurred since the last read of SPDIFTX_WPSR.
1 A write protection violation has occurred since the last read of SPDIFTX_WPSR. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported in the field WPVSRC.