48.7.7 SPDIF Transmitter Interrupt Enable
Register
This register can only be written if the WPITEN bit is cleared in the SPDIFTX Write Protection Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name: | SPDIFTX_IER |
Offset: | 0x14 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | BEND | | | SECE | | | |
Access | | | W | | | W | | | |
Reset | | | – | | | – | | | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UDRDY | CSRDY | TXOVR | TXUDR | TXCHUNK | TXFULL | TXEMPTY | TXRDY | |
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – | |
Bit 13 – BEND Block End Interrupt Enable
Bit 10 – SECE Security Report Interrupt Enable
Bit 7 – UDRDY User Data Ready Interrupt Enable
Bit 6 – CSRDY Channel Status Ready Interrupt Enable
Bit 5 – TXOVR Transmit Over Flow Interrupt Enable
Bit 4 – TXUDR Transmit Under Flow Interrupt Enable
Bit 3 – TXCHUNK Transmit FIFO Chunk Size Empty Interrupt Enable
Bit 2 – TXFULL Transmit FIFO Full Interrupt Enable
Bit 1 – TXEMPTY Transmit FIFO Empty Interrupt Enable
Bit 0 – TXRDY Transmit Ready Interrupt Enable