48.7.11 SPDIF Transmitter Subframe Index

Name: SPDIFTX_SFI
Offset: 0x24
Reset: 0x0000017F
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       SFI[9:8] 
Access RR 
Reset 01 
Bit 76543210 
 SFI[7:0] 
Access RRRRRRRR 
Reset 01111111 

Bits 9:0 – SFI[9:0] Transmit Subframe Index

Index of the currently sent subframe.

Even values correspond to channel 1. Odd values correspond to channel 2.

As specified by the IEC-60958 standard, there are 192 × 2 subframes.

Due to the asynchronous transfer, a minimum of two and a maximum of three accesses must be performed to know the currently sent subframe index. When two successive reads of this register give the same value, the data is valid.