48.7.9 SPDIF Transmitter Interrupt Mask
Register
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
Name: | SPDIFTX_IMR |
Offset: | 0x1C |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | BEND | | | SECE | | | |
Access | | | W | | | R | | | |
Reset | | | 0 | | | 0 | | | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UDRDY | CSRDY | TXOVR | TXUDR | TXCHUNK | TXFULL | TXEMPTY | TXRDY | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 13 – BEND Block End Interrupt Mask
Bit 10 – SECE Security Report Interrupt Mask
Bit 7 – UDRDY User Data Ready Interrupt Mask
Bit 6 – CSRDY Channel Status Ready Interrupt Mask
Bit 5 – TXOVR Transmit Over Flow Interrupt Mask
Bit 4 – TXUDR Transmit Under Flow Interrupt Mask
Bit 3 – TXCHUNK Transmit FIFO Chunk Size Empty Interrupt Mask
Bit 2 – TXFULL Transmit FIFO Full Interrupt Mask
Bit 1 – TXEMPTY Transmit FIFO Empty Interrupt Mask
Bit 0 – TXRDY Transmit Ready Interrupt Mask