22.10 BiSS Instruction Register

Table 22-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: B1INSTR
Offset: 0x1FF4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 Reserved[3:0]     
Access RRRR 
Reset 0000 
Bit 76543210 
 BREAKBNKLOCKSWBANKINITINSTR[2:0]AGS 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 15:12 – Reserved[3:0]  Read as ‘0’

Bit 7 – BREAK Data Transmission Interrupt bit

ValueDescription
1Abort data transmission
0No change

Bit 6 – BNKLOCK Inhibit RAM Bank Switching bit

ValueDescription
1Bank switching lock
0No bank switching lock

Bit 5 – SWBANK Switch RAM Bank bit

ValueDescription
1RAM banks are switched
0RAM banks are not switched

Bit 4 – INIT Start INIT Sequence bit

ValueDescription
1Initialize data channel
0No changes on the data channel

Bits 5:3 – INSTR[2:0] SCD Control Instruction bits

ValueDescription
110-101Reserved
100 If AGS = 0, start one frame and start control communication. INSTR automatically resets. If AGS = 1, upcoming frames have control communication.
011 If AGS = 0, start one frame with CDM = CDSSEL. INSTR automatically resets. If AGS = 1, upcoming frames have CDM = CDSSEL.
010 If AGS = 0, start one frame with CDM = 0. INSTR automatically resets. If AGS = 1, upcoming frames have CDM = 0.
001If AGS = 0, start one frame with CDM = 1. INSTR automatically resets. If AGS = 1, upcoming frames have CDM = 1.
000Reset state

Bit 0 – AGS Automatic Get Sensor Data bit

ValueDescription
1Automatic data transmission
0No automatic data transmission