22.6 BiSS Control Communication Configuration Register

Note:
  1. Bits 11-13 reside within the same bit space but have different uses based on the operation mode. For example, IDADIS and CMD are used during command communication, and CLNTID is used during control communication.
  2. Behavior is determined by the client.
Table 22-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: B1CTRLCON
Offset: 0x1FE4

Bit 3130292827262524 
       NOCRCBANKSWEN 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 Reserved[2:0]SFREQ[4:0] 
Access RRRR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CTSPROTOSELIDADISCLNTID0[2:0] MOENHOLDCDM 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 CHSEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 25 – NOCRC CRC for SCD Not to be Stored in RAM bit

ValueDescription
1All client CRC of SCD not stored in RAM
0CRC of SCD is stored in RAM (only applicable with active CRC verification and CRC polynomial > 0)

Bit 24 – BANKSWEN Single RAM Bank Enabled bit

ValueDescription
1One RAM bank is used for SCD
0Two RAM banks are used for SCD

Bits 23:21 – Reserved[2:0]  Read as ‘0’

Bits 20:16 – SFREQ[4:0] Sensor Data Clock Frequency (FSCD) bit

With CLK = 20 MHz, clock frequencies ranging from 62.5 kHz to 10 MHz can be selected for sensor data transmission.
ValueDescription
11111 - 10010CLK / 20 / (Value - 15)
10001 CLK / 40
10000Not permitted
01111 - 00001 CLK / 2 / (Value + 1)
00000CLK/2

Bit 15 – CTS Register Transmission or Instruction Selector bit

ValueDescription
1Register communication
0Command/instruction communication

Bit 14 – PROTOSEL Register Access Protocol Selection A/B or C Selector bit

ValueDescription
1Register communication BiSS C
0Reserved

Bits 13:12 – CMDCLNTID21[1:0]  Command bits for command communication/Client ID bit 2 and bit 1 for control communication(1)

ValueDescription
11Command value(2)/Bit 2 and bit 1 value of the Client's ID
10Command value(2)/Bit 2 and bit 1 value of the Client's ID
01Command value(2))/Bit 2 and bit 1 value of the Client's ID
00Command value(2)/Bit 2 and bit 1 value of the Client's ID

Bits 13:11 – IDADISCLNTID0[2:0] Client Selector bit - client ID of accessed client

Bit 11 – IDADISCLNTID0  ID Acknowledge Disable bit for command communication/Client ID bit 0 for control communication(1)

ValueDescription
1Immediate execution/Bit 0 value of the Client's ID
0Client's feedback (IDA) is checked before execution (EX bit after IDA)/Bit 0 value of the Client's ID

Bit 9 – MOEN MO Enable - Enable Output at MOx for Actuator Data or Delayed Start bit

ValueDescription
1Parameterized processing time by host when MO signal active (length = MODELAY)
0MO forced to low

Bit 8 – HOLDCDM Hold CDM (Control Data Host) - Length of CDM bit

ValueDescription
1Clock line consistent with CDM bit until start of next cycle
0Clock line high at end of cycle

Bits 7:0 – CHSEL[7:0] Channel Selection bit

ValueDescription
1Channel N used for communication
0Channel N not used for communication