22.11 BiSS Channel Status Register

Table 22-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: B1CHSTAT
Offset: 0x1FF8

Bit 3130292827262524 
        BKSWERR 
Access R 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CDS7SL7CDS6SL6CDS5SL5CDS4SL4 
Access RRRRRRRR 
Reset 0x0x0x0x 
Bit 76543210 
 CDS3SL3CDS2SL2CDS1SL1CDS0  
Access RRRRRRR 
Reset 0x0x0x0 

Bit 24 – BKSWERR Switch Bank Failed bit

ValueDescription
1Bank switching (SCD) not successful
0Bank switching (SCD) successful

Bit 15 – CDS7 Channel 7 CDS bit

ValueDescription
1CDS7 = 1
0CDS7 = 0

Bit 14 – SL7 SL7 Input Line State bit

ValueDescription
1SL7 line level high
0SL7 line level low

Bit 13 – CDS6 Channel 6 CDS bit

ValueDescription
1CDS6 = 1
0CDS6 = 0

Bit 12 – SL6 SL6 Input Line State bit

ValueDescription
1SL6 line level high
0SL6 line level low

Bit 11 – CDS5 Channel 5 CDS bit

ValueDescription
1CDS5 = 1
0CDS5 = 0

Bit 10 – SL5 SL5 Input Line State bit

ValueDescription
1SL5 line level high
0SL5 line level low

Bit 9 – CDS4 Channel 4 CDS bit

ValueDescription
1CDS4 = 1
0CDS4 = 0

Bit 8 – SL4 SL4 Input Line State bit

ValueDescription
1SL4 line level high
0SL4 line level low

Bit 7 – CDS3 Channel 3 CDS bit

ValueDescription
1CDS3 = 1
0CDS3 = 0

Bit 6 – SL3 SL3 Input Line State bit

ValueDescription
1SL3 line level high
0SL3 line level low

Bit 5 – CDS2 Channel 2 CDS bit

ValueDescription
1CDS2 = 1
0CDS2 = 0

Bit 4 – SL2 SL2 Input Line State bit

ValueDescription
1SL2 line level high
0SL2 line level low

Bit 3 – CDS1 Channel1 CDS bit

ValueDescription
1CDS1 = 1
0CDS1 = 0

Bit 2 – SL1 SL1 Input Line State bit

ValueDescription
1SL1 line level high
0SL1 line level low

Bit 1 – CDS0 Channel 0 CDS bit

ValueDescription
1CDS0 = 1
0CDS0 = 0

Bit 1 – SL0 SL0 Input Line State bit

ValueDescription
1SL0 line level high
0SL0 line level low