22.8 BiSS Channel Configuration Register

Table 22-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: B1CHCON
Offset: 0x1FEC

Bit 3130292827262524 
 ACTSEN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CLCHCFG7[1:0]CLCHCFG6[1:0]CLCHCFG5[1:0]CLCHCFG4[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CLCHCFG3[1:0]CLCHCFG2[1:0]CLCHCFG1[1:0]CLCHCFG0[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CLNTLOC[7:2]CLNTLOC1 
Access R/WR/WR/WR/WR/WR/WR/WR 
Reset 00000001 

Bits 31:24 – ACTSEN[7:0] Sensor or Actuator Data Selector

ValueDescription
1Actuator data client 1...8
0Sensor data client 1...8

Bits 23:22 – CLCHCFG7[1:0] Channel 7 Configuration bits

ValueDescription
11Channel is not used
10SSI
01BiSS C
00Reserved

Bits 21:20 – CLCHCFG6[1:0] Channel 6 Configuration bits

ValueDescription
11Channel is not used
10SSI
01BiSS C
00Reserved

Bits 19:18 – CLCHCFG5[1:0] Channel 5 Configuration bits

ValueDescription
11Channel is not used
10SSI
01BiSS C
00Reserved

Bits 17:16 – CLCHCFG4[1:0] Channel 4 Configuration bits

ValueDescription
11Channel is not used
10SSI
01BiSS C
00Reserved

Bits 15:14 – CLCHCFG3[1:0] Channel 3 Configuration bits

ValueDescription
11Channel is not used
10SSI
01BiSS C
00Reserved

Bits 13:12 – CLCHCFG2[1:0] Channel 2 Configuration bits

ValueDescription
11Channel is not used
10SSI
01BiSS C
00Reserved

Bits 11:10 – CLCHCFG1[1:0] Channel 1 Configuration bits

ValueDescription
11Channel is not used
10SSI
01BiSS C
00Reserved

Bits 9:8 – CLCHCFG0[1:0] Channel 0 Configuration bits

ValueDescription
11Channel is not used
10SSI
01BiSS C
00Reserved

Bits 7:1 – CLNTLOC[7:2] Client Location bits

ValueDescription
1Following clients are assigned to the next channel
0Clients are assigned to this channel

Bit 0 – CLNTLOC1 Client Location bit

ValueDescription
1Following clients are assigned to the next channel
0Clients are assigned to this channel