7.1.6 FPRxST Configuration Register

Note:
  1. The start address needs only the 11 bits START[22:12] to be defined in the configuration. For example, to configure the start address as 0x812000, the START[22:12] value should be 0x12.
Table 7-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: FPRxST
Offset: 0x7F4004, 0x7F4014, 0x7F4024, 0x7F4034, 0x7F4044, 0x7F4054, 0x7F4064, 0x7F4074

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  START[22:16] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1111111 
Bit 15141312111098 
 START[15:12]START[11:8] 
Access R/WR/WR/WR/WRRRR 
Reset 11110000 
Bit 76543210 
 START[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 22:16 – START[22:16] Start Address Offset MSb bits

Protection region start address offset

Bits 15:12 – START[15:12] Start Address Offset MSb bits

Protection region start address offset

Bits 11:0 – START[11:0] Start Address Offset LSb bits

Protection region start address offset, fixed value 0x0