Jump to main content
7.1.9 FSECDBG Configuration Register
Table 7-13. Register Bit Attribute Legend Symbol Description Symbol Description Symbol Description R Readable
bit HC Cleared by
Hardware (Gray
cell) Unimplemented W Writable
bit HS Set by
Hardware X Bit is unknown
at Reset C Write to
clear S Software
settable bit x Channel
number
Name: FSECDBG Offset: 0x7F4090
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 Access Reset
Bit 15 14 13 12 11 10 9 8 Access Reset
Bit 7 6 5 4 3 2 1 0 SECDBG Access R/W Reset 1
Bit 0 – SECDBG Secure Debug Mode
Enable bit Value Description 1 SECDBG
enabled 0 SECDBG
disabled
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.