7.1.5 FPRxCTRL Configuration Register

Table 7-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: FPRxCTRL
Offset: 0x7F4000, 0x7F4010, 0x7F4020, 0x7F4030, 0x7F4040, 0x7F4050, 0x7F4060, 07F4070

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   Reserved[1:0]  RTYPE[1:0] 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 76543210 
 CRCWRRDEX  ERAORDIS 
Access RR/WR/WR/WR/WR/W 
Reset 011111 

Bits 13:12 – Reserved[1:0] Maintain as '11'

Bits 9:8 – RTYPE[1:0] Region Type bits

ValueDescription
11Firmware Configurable Region
10One Time Programmable (OTP) Region
01Immutable Root of Trust (IRT) Region
00Reserved

Bit 7 – CRC Flash CRC Permission bit

ValueDescription
1Flash CRC calculation permitted
0Flash CRC calculation not permitted

Bit 6 – WR Write Permission bit

ValueDescription
1Write (program/erase) permitted
0Write (program/erase) not permitted

Bit 5 – RD Read Permission bit

ValueDescription
1Read (data read) permitted
0Read (data read) not permitted

Bit 4 – EX Execute Permission bit

ValueDescription
1Execute (instruction fetch) permitted
0Execute (instruction fetch) not permitted

Bit 1 – ERAO ECC Report Address Only on ECC Error bit

ValueDescription
1ECC error reporting information restricted to address only
0No ECC error reporting restrictions

Bit 0 – RDIS Region Disable bit

ValueDescription
1Region disabled
0Region enabled