7.1.8 FIRT Configuration Register

Table 7-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: FIRT
Offset: 0x7F4080

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        IRT 
Access R/W 
Reset 1 

Bit 0 – IRT Immutable Root of Trust Enable bit

ValueDescription
1IRT enabled
0IRT disabled