7.1.7 FPRxEND Configuration Register

Note:
  1. The end address needs only the 11 bits END[22:12] to be defined in the configuration. For example, to configure the end address as 0x812FFF, the END[22:12] value should be 0x12.
Table 7-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: FPRxEND
Offset: 0x7F4008, 0x7F4018, 0x7F4028, 0x7F4038, 0x7F4048, 0x7F4058, 0x7F4068, 0x7F4078

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  END[22:16] 
Access RRRRRRR 
Reset 1111111 
Bit 15141312111098 
 END[15:8] 
Access RRRRRRRR 
Reset 11111111 
Bit 76543210 
 END[7:0] 
Access RRRRRRRR 
Reset 11111111 

Bits 22:16 – END[22:16]

Bits 15:8 – END[15:8]

Bits 7:0 – END[7:0] End Address Offset LSb bits

Protection region end address offset (least significant bits) fixed value 0xFFF