4.4.2 Concurrency
As the BMX has independent address decode for each initiator and independent arbiters for each target, it supports concurrent accesses. As long as each initiator is accessing a unique target, all reads and writes can proceed simultaneously.