22.2.4.5 Error bit (nE)
An Error bit is an optional error detection bit that can be enabled. This bit is inverted and transmitted after the main data packet.
The Error bit and Warning bit (nW) allow for precautionary measures during every cycle. This allows the host and clients to respond to an error or warning during every cycle instead of waiting for any control data.