22.2.4.3 Control Data Client (CDS)
The CDS bit is the first bit after the Start bit and “0” is always the
state transmitted by the host. This bit is used by clients for ID confirmation and
replies to host control data. This bit can be "1" or
"0" when transmitted by the client. The eventual combination from
each cycle’s CDS bits creates an entire control communication packet. Please see the
Register Communication section for
more information.