22.2.4.4 Process Data
Process data is the data from the client’s sensors/actuators that is transmitted to or from the host. Bit length is determined by the number of clients in the system. For a single client, this is equivalent to the Single Cycle Data (SCD); this is the cycle-to-cycle data that is transmitted every cycle. An example of data that is transmitted every cycle could be the encoded position of a sensor.