15.3.11 ADC 1 Channel x Secondary
Accumulator Register
Table 15-15. Register Bit Attribute Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable
bit
HC
Cleared by
Hardware
(Gray
cell)
Unimplemented
W
Writable
bit
HS
Set by
Hardware
X
Bit is unknown
at Reset
S
Software
settable bit
n
Core
Number
x
Channel
number
Name:
AD1CHxACC
Offset:
0x9C0, 0x9D8,
0x9F0
Bit
31
30
29
28
27
26
25
24
ACC[31:24]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
ACC[23:16]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
ACC[15:8]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
ACC[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – ACC[31:0] Secondary
Accumulator
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.