15.3.8 ADC 1 Channel x Counter Register

Table 15-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
SSoftware settable bitnCore NumberxChannel number
Name: AD1CHxCNT
Offset: 0x81C, 0x834, 0x84C, 0x864, 0x87C, 0x894, 0x8AC, 0x8C4, 0x8DC, 0x8F4, 0x90C, 0x924, 0x93C, 0x954, 0x96C, 0x984, 0x99C, 0x9B4, 0x9CC, 0x9E4

Bit 3130292827262524 
 CNTSTAT[15:8] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 2322212019181716 
 CNTSTAT[7:0] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 15141312111098 
 CNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – CNTSTAT[15:0]

Number of conversions done in Integration (MODE[1:0] bits = ‘10’) and Window (MODE[1:0] bits = ‘01’) Sampling modes

Bits 15:0 – CNT[15:0]

Number of samples for an Integration Sampling mode (MODE[1:0] bits = ‘10’) and maximum number of samples for a Window Sampling mode (MODE[1:0] bits = ‘01’)