15.3.1 ADC n Control Register
Note:
- Timing is approximate and dependent on the 32K oscillator accuracy. Changing this value during ADC operation may cause erratic recalibration timing.
- Recovery from Standby mode requires 230 ADC clock cycles.
- Set the ADON bit only after the ADC module has been configured. Changing ADC
configuration bits when ADON =
1will result in unpredictable behavior.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| S | Software settable bit | n | Core Number | x | Channel number |
| Name: | ADnCON |
| Offset: | 0x800, 0xA00 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ADRDY | CALRDY | CALREQ | ACALEN | CALRATE[1:0] | OMODE[1:0] | ||||
| Access | HS/HC/R | HS/HC/R | R/W/HC | R/W | R/W | R/W | HS/HC/R | HS/HC/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RPTCNT[5:0] | RESERVED | STNDBY | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 0 | 0 | 1 | 0 | 1 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | TSTLOCK | TSTEN | |||||||
| Access | R/W | R/S | R/W/C | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CALCNT[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bit 31 – ADRDY ADC Ready bit
| Value | Description |
|---|---|
1 | ADC is ready |
0 | ADC is off |
Bit 30 – CALRDY Calibration Done bit
| Value | Description |
|---|---|
1 | Calibration cycle has finished |
0 | Calibration was not started or is in progress |
Bit 29 – CALREQ Software Calibration Cycle Request bit
| Value | Description |
|---|---|
1 | Setting this bit executes the calibration cycle |
0 | Calibration cycle is not requested |
Bit 28 – ACALEN This bit enables periodic ADC recalibration. The calibration cycles period is defined by CALRATE (ADnCON[27:26]) bits.
| Value | Description |
|---|---|
1 | Periodic recalibration is enabled |
0 | Periodic recalibration is off |
Bits 27:26 – CALRATE[1:0] Auto Recalibration Period bits (1)
| Value | Description |
|---|---|
| 11 | Recalibration every 4096 seconds |
| 10 | Recalibrate every 1024 seconds |
| 01 | Recalibrate every 64 seconds |
| 00 | Recalibrate every second |
Bits 25:24 – OMODE[1:0] ADC Operation Mode Status bits
| Value | Description |
|---|---|
| 1x |
ADC is on |
| 01 | ADC is in standby mode |
| 00 | ADC is powered down |
Bits 23:18 – RPTCNT[5:0] Conversion Repeat Timer Period bits
This timer can be used to generate ADC Triggers periodically by selecting the RPTCNT timer as a trigger source in TRG1SRC (ADnCHxCON[4:0]) or TRG2SRC (ADnCHxCON[23:19]) bits. This timer counts ADC clock cycles.
| Value | Description |
|---|---|
| 111111 | 64 ADC clock cycles between triggers |
| ... | |
| 0000010 | 3 ADC clock cycles between triggers |
| 000001 | 2 ADC clock cycles between triggers |
| 000000 | 1 ADC clock cycle between triggers |
Bit 17 – RESERVED
Bit 16 – STNDBY ADC Standby Enable bit(2)
| Value | Description |
|---|---|
| 1 | ADC module is in a power reduced mode |
| 0 |
ADC is in normal active mode |
Bit 15 – ON ADC Enable bit(3)
| Value | Description |
|---|---|
| 1 | ADC module is enabled |
| 0 | ADC module is disabled |
Bit 10 – TSTLOCK TSTEN Lock bit
| Value | Description |
|---|---|
1 | TSTEN bit cannot be set to 1 but can
be cleared to 0 |
0 | TSTEN bit can be set to
1 |
Bit 8 – TSTEN Test Mode Enable bit
| Value | Description |
|---|---|
1 | The test mode is enabled |
0 | The test mode is disabled |
Bits 6:5 – CALCNT[1:0] ADC Idle Cycles Prior to Calibration bits
| Value | Description |
|---|---|
| 11 | Wait for 16 activity free ADC clock cycles before initiating requested calibration |
| 10 | Wait for 8 activity free ADC clock cycles before initiating requested calibration |
| 01 | Wait for 4 activity free ADC clock cycles before initiating requested calibration |
| 00 | Wait for 2 activity free ADC clock cycles before initiating requested calibration |