15.3.14 ADC 2 Channel x Counter Register

Table 15-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
SSoftware settable bitnCore NumberxChannel number
Name: AD2CHxCNT
Offset: 0xA1C, 0xA34, 0xA4C, 0xA64, 0xA7C, 0xA94, 0xAAC, 0xAC4, 0xADC, 0xAF4, 0xB0C, 0xB24, 0xB3C, 0xB54, 0xB6C, 0xB84, 0xB9C, 0xBB4, 0xBCC, 0xBE4

Bit 3130292827262524 
 CNTSTAT[15:8] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 2322212019181716 
 CNTSTAT[7:0] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 15141312111098 
 CNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – CNTSTAT[15:0]

Number of conversions done in Integration (MODE[1:0] bits = ‘10’) and Window (MODE[1:0] bits = ‘01’) Sampling modes

Bits 15:0 – CNT[15:0]

Number of samples for an Integration Sampling mode (MODE[1:0] bits = ‘10’) and maximum number of samples for a Window Sampling mode (MODE[1:0] bits = ‘01’)