Jump to main content
         
        
        
        
        
        
        
        
         
        
        
        
        
            
            
            
            
            
            
                
                    
                        
                            
                         
                    
                    
                    
                        
                            
                                      
                             
                         
                        
                            
                                      
                             
                         
                        
                        25.3.2  Configurable Logic Cell x
            Input MUX Select Register 
            Table 25-7.  Register Bit Attribute Legend Symbol Description Symbol Description Symbol Description R Readable
                                                  bit HC Cleared by
                                                  Hardware (Gray
                                                  cell) Unimplemented W Writable
                                                  bit HS Set by
                                                  Hardware X Bit is unknown
                                                  at Reset C Write to
                                                  clear S Software
                                                  settable bit x Channel
                                                  number 
 
         Name:  CLCxSEL Offset:  0x3A64, 0x3A74,
                    0x3A84, 0x3A94 
Bit  31 30 29 28 27 26 25 24                       Access    Reset    
Bit  23 22 21 20 19 18 17 16                       Access    Reset    
Bit  15 14 13 12 11 10 9 8       DS4[2:0]   DS3[2:0]   Access  R/W R/W R/W R/W R/W R/W   Reset  0 0 0 0 0 0   
Bit  7 6 5 4 3 2 1 0       DS2[2:0]   DS1[2:0]   Access  R/W R/W R/W R/W R/W R/W   Reset  0 0 0 0 0 0   
 Bits 14:12 – DS4[2:0] Data Selection MUX
            4 Signal Selection bits (Main)   Bits 10:8 – DS3[2:0] Data Selection MUX
            3 Signal Selection bits (Main)   Bits 6:4 – DS2[2:0] Data Selection MUX
            2 Signal Selection bits (Main)   Bits 2:0 – DS1[2:0] Data Selection MUX
            1 Signal Selection bits (Main)   
                        
                        
                        
                        
                        
                        
                     
                    
                         
                            
                         
                    
                 
             
            
            
            
          
        The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.