3.6.8.1.1 FPU Register Access
Data may be moved in and out of any FPU register, from OR to W-regs or DS memory, by using
dedicated coprocessor register move instructions that execute
from within the integer pipeline (refer to
MOVCRW, MOVWCR,
MOVLCR, LDWLOCR,
STWLOCR, PUSHCR
and POPCR CPU instructions as described in
FPU Module Operation).
All data is moved as 32-bit entities, so Double Precision data moves will require the execution of two instructions (64-bit data moves are not supported in this device).
In addition, the FPU supports FAND and FIOR instructions that
can logically AND or OR a literal value with the FSR (lsw only,
exception status), FCR or FEAR (lsw only).