3.4.3.2 Cache/ISB Automatic Invalidation
Automatic invalidation of the Instruction Cache and ISBs is used to ensure cache coherency when the device knows that the cache and Flash contents may not match. It occurs under the following conditions:
- Flash write operation: Automatic invalidation only occurs if the Cache Coherency Control bit (CHECON.CHECOH) is set (default) and Flash is programmed/erased. This is only applicable for writing to the active panel in dual-panel devices.
- Parity error: Refer to PBU Data Error Handling for further details. Only the accessed cache line of the ISB buffer is affected, and the remainder of the cache memory does not need to be invalidated.