3.4.3.3 PBU Data Error Handling

The PBU handles error correction in two ways. First, any data errors that originate from the program memory are tracked. Secondly, internal PBU data errors that may occur while program data are stored in the PBU Cache RAM are monitored.