3.4.3.2.1 Cache Invalidation when Writing to Flash
Whenever the Flash is written, the user has the option to automatically invalidate the instruction Cache and ISBs using the CHECON.CHEOH control bit. If instruction data are being written to Flash, invalidation ensures Flash memory contents remain synchronized with the Cache and ISB contents.
Note: To fully ensure correct operation, it is recommended that the
final instruction that initiates Flash programming be followed by 4 NOP instructions to
flush the instruction pipeline. This ensures coherency since the remaining instructions
in the CPU pipeline will take no action.