27.6.3 NVM Parameter
Name: | PARAM |
Offset: | 0x08 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SEE | |||||||||
Access | R | ||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PSZ[2:0] | |||||||||
Access | R | R | R | ||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NVMP[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NVMP[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit 31 – SEE SmartEEPROM Supported
0: No SmartEEPROM support
1: SmartEEPROM is supported.
Bits 18:16 – PSZ[2:0] Page Size
Value | Name | Description |
---|---|---|
0x0-0x5 | Reserved | Reserved |
0x6 | 512 | 512 bytes |
0x7 | Reserved | Reserved |