4.9.7.6.1.3 T5IMR – Timer5 Interrupt Mask Register

Name: T5IMR
Offset: 0x08F
Reset: 0x00

Bit 76543210 
 T5CIMT5OIM 
Access RRRRRRR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 3 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 2 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 1 – T5CIM Timer5 Output Compare Match Interrupt Enable

If this bit is written to ‘1’ and the I flag in SREG is set (interrupts globally enabled), the Timer5 output compare match interrupt is enabled. The corresponding interrupt vector is executed when the T5IFR.T5COF flag is set. See Reset and Interrupt Handling from Related Links.

Bit 0 – T5OIM Timer5 Overflow Interrupt Enable

If this bit is written to ‘1’ and the I flag in SREG is set (interrupts globally enabled), the Timer5 overflow interrupt is enabled. The corresponding interrupt vector is executed when the T5IFR.T5OFF flag is set. See Reset and Interrupt Handling from Related Links.