6.18.7 tmpnam Macros
These macros are used by the function tmpnam.
L_tmpnam
Defines the number of characters for the longest temporary file name
created by the function tmpnam.
Include
<stdio.h>
Value
20
Remarks
L_tmpnam is used to define the size of the array used by
tmpnam.
TMP_MAX
The maximum number of unique file names the function
tmpnam can generate.
Include
<stdio.h>
Value
10000