1.1.6 Operating Voltage and I/Os
(Ask a Question)The following list provides the operating voltage and I/Os:
- 1.2V core voltage
- Mulch-standard user I/Os
(MSIO/MSIOD)
- LVTTL/LVCMOS 3.3V (MSIO only)
- LVCMOS 1.2V, 1.5V, 1.8V, and 2.5V
- DDR (SSTL2_1and SSTL2_2)
- LVDS, MLVDS, Mini-LVDS, and RSDS differential standards
- PCI
- LVPECL (receiver only)
- DDRI/Os (DDRIO)
- DDR, DDR2, DDR3, LPDDR, SSTL2, SSTL18, and HSTL
- LVCMOS 1.2V, 1.5V, 1.8V, and 2.5V
- Market leading number of user I/Os with 5G SerDes