1.1.9 Low Power
(Ask a Question)The following list describes the characteristics of low power:
- Low static and dynamic power
- Flash*Freeze (F*F) mode for fabric
- Power as low as 13 mW/Gbps per lane for SerDes devices
- Up to 25% lower total power than competing devices