1.1.8 Reliability
(Ask a Question)The following list describes the reliabilities:
- Single Event Upset (SEU)-Immune
- Zero FIT FPGA configuration cells
- Junction temperature
- 125 °C—Military Temperature
- 100 °C—Industrial Temperature
- 85 °C—Commercial Temperature
- SECDED protection on the following
- Embedded memories (eSRAMs)
- PCIe buffer
- DDR memory controllers with optional SECDED modes
- Buffers implemented with SEU resistant latches on the following
- DDR bridges (HPMS, MDDR, and FDDR)
- SPIFIFO
- NVM integrity check at power-up and on-demand
- No external configuration memory required—instant-on, retains configuration when turned off