1.1.7 Security
(Ask a Question)The following list provides the security features:
- Design security features (available on all devices)
The following list provides the design security features:
- Intellectual Property (IP) protection through unique security features and use models new to the PLD industry
- Encrypted user key and bit stream loading, enabling programming in less-trusted locations
- Supply-chain assurance device certificate
- Enhanced anti-tamper features
- Zeroization
- Data security features (available on premium devices)
The following list provides the data security features:
- Non-deterministic random bit generator (NRBG)
- User cryptographic services (Advanced Encryption Standard (AES)-256, Secure Hashing Algorithm (SHA)-256, and Elliptical Curve Cryptography (ECC) engine)
- User Physically Unclonable Function (PUF) key enrollment and regeneration
- CRI pass-through Differential Power Analysis (DPA) patent portfolio license
- Hardware firewalls Protecting Microcontroller Subsystem (HPMS) memories